New products 2023/I (spring)

When building shooters, new Release Unit D30 H8 makes sure you get exactly the projection you need to hold your containers in place, no matter what the installation scenario. It features a universal adapter plate that makes sure the pivoting release bar can be used with all item D30 roller conveyors and D30 transport rollers.
Also new is Braking Roller D52-112 M6 z16, which regulates the speed of moving assemblies that are connected to it by a Chain 1/2".
Producten vergelijken

Release Unit D30 H8

Leveringseenheid
1 set

Ring Bolt D10 M6x25

Leveringseenheid
1 set

Braking Roller D52-112 M6 z16