Chain conveyor system

The easy way to create automated transport solutions

  • Complete package for specific requirements
  • For roller conveyors up to 6,000 mm long
  • Driven by concealed chain
Producten vergelijken

Conveyor Roller TRA50 (Chain-Driven), Driven Bearing Set, black

Conveyor Roller TRA50 (Chain-Driven), Bearing Set, black

Conveyor Roller TRA50 (Chain-Driven), Bearing Block Set

Conveyor Roller TRA50 (Chain-Driven), Housing Profile, natural

Conveyor Roller TRA50 (Chain-Driven), Housing Profile with Side Guide, natural

Conveyor Roller TRA50 (Chain-Driven), Housing End Cap Set

Chain 1/2″

Leveringseenheid
cut-off max. 25 m in 1″ intervals
Leveringseenheid
1 roll, length 25 m

Chain Link 1/2″ (removable)

Chain Guide Profile 8, transparent

Leveringseenheid
1 pce., length 2000 mm
Leveringseenheid
cut-off max. 2000 mm

Chain Reverse Unit 8 80 VK14

Chain Reverse Unit 8 80 with Bore

Chain Counter-Reverse Unit 8