Gearboxes (bevel)

Gearboxes WP connect a Motor with a Drive Set at a 90° angle. The compact, maintenance-free planetary gearboxes are each available in three fixed gear ratios – 1:3, 1:5 and 1:7.
The Gearboxes run quietly and have a long service life. They are maintenance free and do not require additional lubrication. The compact Gearbox WP is suitable for very high input speeds up to 18,000 RPM.
Note: The modular item Automation System can be used to configure solutions based on preassembled components. Please ensure that the connection dimensions for the selected Motor, Gearbox and Drive Set are identical.
Producten vergelijken

Gearbox WP 40-3, white aluminium, similar to RAL 9006

Gearbox WP 40-5, white aluminium, similar to RAL 9006

Gearbox WP 40-7, white aluminium, similar to RAL 9006

Gearbox WP 60-3, white aluminium, similar to RAL 9006

Gearbox WP 60-5, white aluminium, similar to RAL 9006

Gearbox WP 60-7, white aluminium, similar to RAL 9006

Gearbox WP 60-16, white aluminium, similar to RAL 9006

Gearbox WP 80-3, white aluminium, similar to RAL 9006

Gearbox WP 80-5, white aluminium, similar to RAL 9006

Gearbox WP 80-7, white aluminium, similar to RAL 9006