New products 2023/I (spring)

Producten vergelijken

Groove Plate X 8 40, light

Cap X 8 80x40 2N180, grey similar to RAL 7042

Magnetic Catch Counterpart sk

Angle Bracket 6 120x120-30 Al M6, white aluminium, similar to RAL 9006

Fastening Set for Angle Bracket 6 120x120 M6

T-Slot Nut V 8 St M8, stainless

T-Slot Nut V 8 St M6, stainless

Standard-Fastening Set 6 K

Sliding-Door Lock 8

Leveringseenheid
1 set

Sliding Door Lock 8, Spacer 8 32x18, white aluminium, similar to RAL 9006

Sliding Door 8 32x18, Catch

Sliding Door 8 32x18, Fixing Plate

Sliding Door Magnetic Catch 8

Impact Buffer D15x15 M4x12, black similar to RAL 9005

Profile 8 40x40 light, Not anodized

Leveringseenheid
cut-off max. 6000 mm
Leveringseenheid
1 pce., length 6000 mm

Profile 8 80x40 light, Not anodized

Leveringseenheid
cut-off max. 6000 mm
Leveringseenheid
1 pce., length 6000 mm

Profile 8 80x80 light, Not anodized

Leveringseenheid
cut-off max. 6000 mm
Leveringseenheid
1 pce., length 6000 mm

Sensor/Actuator Connection Cable 5m M12 4P, Female Connector, A-coded, black

LED Strip RGB 24V, 1m

Leveringseenheid
1 pce., length 1000 mm

LED Strip RGB 24V, 2m

Leveringseenheid
1 pce., length 2000 mm

LED Casing Profile 8 14x5, natural

Leveringseenheid
cut-off max. 20 m
Leveringseenheid
1 roll, length 20 m

LED Casing Profile 8 14x5, Cap, grey similar to RAL 7042

Connector M12 4P Male, A-coded, black

Robot Mounting Plate 8 200x200 T1