Castor Rail 8 40x40, Transfer Gate, right
0.0.630.87

Castor Rail 8 40x40, Transfer Gate, right

0.0.630.87

CAD-data bekijken Aan vergelijkingslijst toewijzen Producten vergelijken https://nl-product.item24.com/nl/directlink/pro/63087
Speciale eigenschappen:
Onderdelen die aan RoHS voldoen bevatten geen gevaarlijke stoffen zoals lood of cadmium. De EG-richtlijn 2002/95/EG (RoHS 1) stelt beperkingen aan het gebruik van bepaalde stoffen in elektrische en elektronische apparatuur. Dat geldt ook voor batterijen e.d.
Alle materialen zijn geregistreerd in overeenstemming met de REACH-regels. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) garandeert dat gebruikers over exacte informatie betreffende de soort en eigenschappen van de bedrijfsmiddelen, smeermiddelen enz. beschikken waarmee zij in aanraking kunnen komen.
Leveringseenheid
Schaalbegrenzing
Prijs
1 set
≥1
on application

on application

Meer productinformatie

  • Attributen
  • Details
  • Accessoires
  • Video’s
  • Applicatie
  • Classificatie
Castor Rail 8 40x40, Transfer Gate, right
0.0.630.87

Attributen

Line
Work Bench System
Delivery Unit
1 set
Weight
m = 422.0 g
Castor Rail 8 40x40, Transfer Gate, right
0.0.630.87

Details

Transfer Gate, St, stainless
Protective cap, PVC, black
Hinge 8 Al light
Compression spring, St, stainless
Flat head screw DIN 923 M8x25, St, bright zinc-plated
Fastening materials: Button-Head Screws and T-Slot Nuts 8
Do you need to separate workpieces and workpiece carriers and secure them at processing stations? The Transfer Gates for Castor Rails 8 40x40 enable you to establish clearly defined zones for breaking up bottlenecks, processing and forwarding.
No matter what direction your flow of goods is following, item has the ideal elements for bringing them to a stop and sending them on their way, with actuation levers for manual release.
Put together the solution that suits your needs! The spring-loaded Transfer Gates help to integrate Castor Rail 8 40x40 into your modular work bench system.
Two Transfer Gates are linked together with a Profile 8 40 x 16 E (7.0.000.01) to form a single functional unit.
Castor Rail 8 40x40, Transfer Gate, right
0.0.630.87

Accessoires/service

Profile 8 40x16 E, natural
Leveringseenheid
cut-off max. 3000 mm
Artikelnr.
7.0.000.01

Video’s

item Interlinking work benches ST

Today, flexible, cost-effective and ergonomic work benches are more important than ever in the value-added chain. The new item components for equipping and interlinking work benches are both modern and versatile. And a solid investment for the future!

item Work Bench System New Products Spring 2011

The work bench 2 F is a manually height-adjustable table for light to medium-weight loads. Thanks to the end-to-end flexibility of the item work bench portfolio, it is also ideal for integration into production lines. Ergonomic chairs for seated and combined seated/standing work benches help ensure the working environment is fatigue-free and efficient -- and can also be supplied with full ESD protection if required. The item Castor Rails are perfect for transferring workpieces between interlinked work benches.

item New Products Spring 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System -- Discover new ideas from item. A diverse range of possible applications, maximum product quality and impressive service make all the difference. item solutions are tried and tested and centred around customer requirements.

Applicaties

Work bench interlinking - Article EX-01080

This work bench scenario is one example of how three workstations can be interlinked using an integrated material picking rack. Production parts move rapidly along roller conveyors between work benches to precisely where they are needed.

Meer informatie
PDF CAD Onderdelenlijst Tekening
Castor Rail 8 40x40, Transfer Gate, right
0.0.630.87

Classificaties

Classificaties zijn industriële productnormen die naast andere zaken worden gebruikt voor een gestructureerde verwerking in ERP en e-business systemen. Hebt u de classificatiegegevens voor alle producten van item nodig voor uw elektronisch aankoopsysteem? Zo ja, aarzel dan niet en neem contact met ons op.
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84313900